2SC2873

Not Recommended for New Design

Power transistor for high-speed switching applications

Description

Application Scope Switching / Power amplifier
Polarity NPN
Complementary Product 2SA1213
Comments Rank is specified by hFE range.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image Toshiba 2SC2873 Power transistor for high-speed switching applications product PW-Mini package image
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 2 A
Collector power dissipation (mounted on ceramic board (250mm**2, t0.8mm)) PC 1 W
Collector-emitter voltage VCEO 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transition frequency (Typ.) fT IC=0.5A
VCE=2V
120 MHz
DC Current Gain hFE (Max) hFE IC=0.5A
VCE=2V
240 -
DC Current Gain hFE (Min) hFE IC=0.5A
VCE=2V
70 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=50mA
IC=1A
0.5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Mar,2019

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open