2SC5087

Not Recommended for New Design

Radio-frequency bipolar transistor

Description

Application Scope VHF/UHF band low noise amplifier
Polarity NPN
Number of Circuits 1
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOT-24 (SMQ)
Package Image Toshiba 2SC5087 Radio-frequency bipolar transistor product SMQ package image
JEITA SC-61
Package Code SOT-24
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.9×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.08 A
Collector power dissipation PC 150 mW
Junction temperature Tj 125
Collector-emitter voltage VCEO 12 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Insertion Gain (Typ.) |S21|2 f=1GHz 13 dB
Transition frequency (Typ.) fT - 7 GHz
Noise Figure (Typ.) NF f=1GHz 1.1 dB

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open