TPCP8606

Not Recommended for New Design

Power transistor for high-speed switching applications

Description

Application Scope High-speed switching / DC/DC converters
Features Low Satulation Voltage
Polarity PNP
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PS-8
Package Image Toshiba TPCP8606 Power transistor for high-speed switching applications product PS-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -4 A
Collector Current ICP -8 A
Collector power dissipation (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) PC 1.0 W
Collector power dissipation (mounted on ceramic board (Cu 1600mm**2, t=0.8mm)) PC 2.0 W
Collector-Base Voltage VCBO -80 V
Collector-emitter voltage VCEO -80 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=-0.4A
VCE=-2V
200 -
DC Current Gain hFE (Min) hFE IC=-0.4A
VCE=-2V
100 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-120mA
IC=-1.2A
-0.22 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open