DF8A6.8FK

EOL announced

ESD protection diode (standard type)

Description

Internal Connection Common anode
Number of Circuits 7
RoHS Compatible Product(s) (#) Please contact us.

Package Information

package name (TOSHIBA) SOT-765 (US8)
Package Image Toshiba DF8A6.8FK ESD protection diode (standard type) product US8 package image
JEDEC MO-187-CA
package code SOT-765
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×3.1×0.7
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Reverse Current (Max) IR VR=5V 0.5 μA
Zener Voltage (Typ.) VZ IZ=5mA 6.8 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open