Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Our isolation amplifier realizes high-precision isolated transmission of an input analog signal by including a ΔΣ-type AD conversion circuit in addition to the optical coupling isolated signal transmission technology.
This product lineup includes the TLP7820/7920 in which the output signal is an analog signal and the TLP7830/7930 in which the output signal is a bitstream signal.
We have achieved 0.02% (typ.) for analog output products and 4 LSB (typ.) for digital output products, industry-leading high-precision linearity.
Stock Check & Purchase
require 3 characters or more.