TMP91C025FG

EOL announced

TLCS-900L1

Description

Description High-speed and high-functionality 16-bit microcontroller capable of low-voltage and low-power operation
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image Toshiba TMP91C025FG TLCS-900L1 product LQFP100-P-1414-0.50F package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM type ROM less -
RAM size 0 Kbyte
UART/SIO 2 ch
memory bank control Available -
A/D converters(10bit) 4 ch
LCD controller Available -
Timer/counter(8bit) 4 ch
RTC 1 ch
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Touch Screen Interface Available -
melody alarm generator Available -
I/O Port 49 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.0 to 3.6 4 to 36 -40 to 85 0.111
2.7 to 3.6 4 to 27 -40 to 85 0.148

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open