EOL announced
Power MOSFET (N-ch 700V<VDSS)
Polarity | N-ch |
---|---|
Generation | π-MOSⅢ |
RoHS Compatible Product(s) (#) | Please contact us. |
2SK2606 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Toshiba Package Name | TO-3P(N)IS |
---|---|
Pins | 3 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 800 | V |
Drain current | ID | 8 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 1.2 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs