Description

Polarity P-ch
Generation U-MOSⅢ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TPS
Pins 3
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -60 V
Drain current ID -5 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 170
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 250

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open