EOL announced
Small-signal MOSFET
| Polarity | N-ch |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
SSM3K106TU is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
| Part Number | Compatible level | Notes |
|---|---|---|
| SSM3K336R | Almost same characteristics but different package | - |
| Toshiba Package Name | SOT-323F (UFM) |
|---|---|
| Package Image |
|
| Package Code | SOT-323F |
| Pins | 3 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
2.0×2.1×0.7 |
| Package Dimensions | View |
| Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Gate-Source voltage | VGSS | +/-20 | V |
| Drain current | ID | 1.2 | A |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Gate threshold voltage (Max) | Vth | - | 2.3 | V |
| Gate threshold voltage (Min) | Vth | - | 1.1 | V |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 530 | mΩ |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 310 | mΩ |
Contact us
Contact usFrequently Asked Questions
FAQs