require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Feature | JEDEC type / Analog signal output |
---|---|
Application Scope | Communication interface / PLC / Measurement instrumentation |
Function | High-speed |
Output Interface | open-collector |
RoHS Compatible Product(s) (#) | Available |
Safety Standard | Approved : UL 1577 |
6N135 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP2704 | Almost same characteristics but different package | - |
Toshiba Package Name | JEDEC type |
---|---|
Pins | 8 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage | BVS | t=60sec | 2500 | Vrms |
Current Transfer Ratio (Min) | CTR | IF(IN)=16mA | 7 | % |
ICC (Max) | ICC | - | 0.002 | mA |
Propagation delay time (H/L)(Max) | tpHL | - | 1500 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 1500 | ns |
Data transfer rate | - | - | 1 | Mbps |
Contact us
Contact usFrequently Asked Questions
FAQs