TLP116A

Not Recommended for New Design

Photocoupler (photo-IC output)

Description

Feature 5V supply voltage
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Number of Circuits 1
Output Interface totem-pole(INV)
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 5pin SO6
Package Image Toshiba TLP116A Photocoupler (photo-IC output) product 5pin SO6 package image
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note2)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC 6 V
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 3750 Vrms
Common mode transient immunity CMH / CML - +/-10 kV/μs
ICC (Max) ICC - 5 mA
threshold input current(H/L) IFHL - 5 mA
Propagation delay time (H/L)(Max) tpHL - 60 ns
Propagation delay time (L/H)(Max) tpLH - 60 ns
Data transfer rate - - 20 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 5.5 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 4.5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open