| Feature | Without internal shunt resistor |
|---|---|
| Application Scope | Power supply / Battery management system |
| Number of Circuits | 1 |
| RoHS Compatible Product(s) (#) | Available |
| Safety Standard | Approved : UL 1577 |
TLP3914 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
| Part Number | Compatible level | Notes |
|---|---|---|
| TLP3905 | Almost same characteristics but different package | Different Output Current |
| Toshiba Package Name | SSOP4 |
|---|---|
| Package Image |
|
| Pins | 4 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
2.04×4.2×1.8 |
| Package Dimensions | View |
| Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Operating Temperature | Topr | -40 to 85 | ℃ |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Open Voltage (Min) | VOC | IF=10mA | 7 | V |
| Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 1500 | Vrms |
| Short Circuit Current (Min) | ISC | IF=10mA | 20 | μA |
Contact us
Contact usFrequently Asked Questions
FAQs