Feature | Analog signal output |
---|---|
Application Scope | Communication interface / PLC / Measurement instrumentation |
Function | High-speed |
Number of Circuits | 1 |
Output Interface | open-collector |
RoHS Compatible Product(s) (#) | Please contact us. |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
TLP750 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP2719 | Almost same characteristics but different package | Similar function |
Toshiba Package Name | DIP8 |
---|---|
Package Image |
![]() |
Pins | 8 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
9.66×7.62×3.65 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage | BVS | t=60sec | 5000 | Vrms |
Current Transfer Ratio (Min) | CTR | IF(IN)=16mA rank=- |
10 | % |
Current Transfer Ratio (Min) | CTR | IF(IN)=16mA rank=O |
19 | % |
ICC (Max) | ICC | - | 0.001 | mA |
Propagation delay time (H/L)(Max) | tpHL | - | 800 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 800 | ns |
Data transfer rate | - | - | 1 | Mbps |
Contact us
Contact usFrequently Asked Questions
FAQs