Intelligent power device (High side power-MOSFET driver with built-in charge pump)
Application Scope | Solenoid drivers / Relay drivers |
---|---|
Input / Output | H/H |
Input / Output (Q1) | H/H |
Number of Circuits | 1 |
Diagnostic Functions | Overcurrent / Overtemperature / Overvoltage / Undervoltage / Open load / Load current sensing / VDD short of load line |
Protection Functions | Overcurrent / Thermal shutdown / Overvoltage / Undervoltage / Reverse battery / Abnormalities in Drain-source voltage of external FET / Active clamp(external FET) / Disconnection of GND terminal |
PPAP | Capable(*) |
AEC-Q100 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | WSON10A |
---|---|
Package Image | |
Pins | 10 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.0×3.0×0.75 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IO | Internally Limited /-5m | A |
Power Dissipation | PD | 1.84 | W |
Junction temperature | Tj | 150 | ℃ |
Operating Temperature (Max) | Topr | 125 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Input Voltage (Max) | VIN | 26 | V |
Input Voltage (Min) | VIN | -16 | V |
Power Supply Voltage (Max) | VDD | 26 | V |
Drain-Source voltage | VDS | 40 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Supply Voltage (Max) | VDD(opr) | - | 26 | V |
Operating Supply Voltage (Min) | VDD(opr) | - | 5.75 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 |
---|---|---|---|---|
TPD7107F,BXH | 4000 | - | Yes | Yes |
Contact us
Contact usFrequently Asked Questions
FAQs