Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The short-circuit protection function prevents excessive current from flowing when the power supply line or load is short-circuited due to an error. Toshiba eFuse ICs employ an ultra-high-speed short-circuit protecting technique that enables current to be reduced to nearly zero within 150ns(typ.) after a short circuit occurs. This technique greatly contributes to the robust design of equipment. In addition, unlike ordinary fuses, this product is not destroyed by a single short circuit and can be used repeatedly, which is effective in reducing maintenance costs and recovery time required for repair.
The figure above shows the simulation waveforms when the voltage is suddenly shorted while the eFuse IC is supplying power of 12 V. In our eFuse IC TCKE8xx series, when the output current reaches 1.6 times the overcurrent limit (ILIMIT) (also called "Fast Trip" or "Short Trip"), the output current is judged to be short-circuited and the output current is reduced to near zero within 150ns(typ.).
Stock Check & Purchase
require 3 characters or more.