Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The reverse current blocking function is a function to prevent current from flowing from the output to the input side, for example, when output voltage becomes higher than input voltage. Toshiba eFuse ICs can prevent reverse current when turned off by optional external N-channel MOSFET.
Toshiba eFuse IC TCKE8xx has a built-in Nch MOSFET. If another Nch MOSFET is externally connected to this product and the gate voltage is supplied from the EFET terminal, this circuit has a common source connection circuit configuration. Therefore, when the input voltage is 0 V (eFuse IC is off) and the voltage on the output terminal side is high, two parasitic (body) diodes can prevent reverse current flow.
Stock Check & Purchase
require 3 characters or more.