This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba LDO regulators are equipped with an overcurrent protection circuit, an output discharge function, an overheat protection circuit, and an inrush current control circuit, and does not select an application.
Toshiba LDOs’ features include overcurrent protection (foldback), thermal shutdown, inrush current reduction, auto output discharge function, under voltage lockout (UVLO), output voltage soft start, and control pulldown connection. You can select products with various functions according to your purpose.
Stock Check & Purchase
require 3 characters or more.