HN4B101J

Not Recommended for New Design

Power transistor for high-speed switching applications

Description

Application Scope MOS gate drivers
Features Low Satulation Voltage
Polarity PNP + NPN
Internal Connection Common emitter
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-25 (SMV)
Package Image Toshiba HN4B101J Power transistor for high-speed switching applications product SMV package image
JEITA SC-74A
Package Code SOT-25
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC -1.0 A
Collector Current (Q2) IC 1.2 A
Collector Current (Q1) ICP -5.0 A
Collector Current (Q2) ICP 5.0 A
Collector power dissipation (Q1/Q2) (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) PC 0.55 W
Collector-Base Voltage (Q1) VCBO -30 V
Collector-Base Voltage (Q2) VCBO 50 V
Collector-emitter voltage (Q1) VCEO -30 V
Collector-emitter voltage (Q2) VCEO 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=-0.12A
VCE=-2V
500 -
DC Current Gain hFE (Q1) (Min) hFE IC=-0.12A
VCE=-2V
200 -
DC Current Gain hFE (Q2) (Max) hFE IC=0.12A
VCE=2V
500 -
DC Current Gain hFE (Q2) (Min) hFE IC=0.12A
VCE=2V
200 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=-13mA
IC=-0.4A
-0.2 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=13mA
IC=0.4A
0.17 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Applications

IoT Sensor
Such as low power consumption and miniaturization are important in designing IoT sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, control unit, display unit, etc., along with circuit configuration examples.
Thermostat
Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
IH Rice Cooker
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open