※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.
「Please note that SSM6K804R was designated as Not Recommended for new Design (NRND) as of April」
Click on components for more details
| Input voltage | DC 5 to 18 V, 12.6 V (Typ.) |
|---|---|
| Output voltage | DC 3.3 to 21 V |
| Output power | 60 W |
| Circuit topology | H-Bridge Buck-Boost Circuit |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Power MOSFET (N-ch single 30V<VDSS≤60V) | H Bridge Switch (option1)・4 |
N-ch MOSFET, 40 V, 20 A, 0.0071 Ω@10V, TSON Advance(WF) | |
| Small-signal MOSFET | H Bridge Switch (option2)・4 |
N-ch MOSFET, 40 V, 8.0 A, 0.0133 Ω@10V, DFN2020B(WF) | |
| Power MOSFET (N-ch single 30V<VDSS≤60V) | Switch・3 |
N-ch MOSFET, 40 V, 40 A, 0.0038 Ω@10V, TSON Advance(WF) | |
| Zener diode | Gate Signal Protection・2 |
16 V Zener Diode, SOD-323(USC) | |
| Intelligent power device (High side power-MOSFET driver with built-in charge pump) | Gate Driver・1 |
Automotive Gate driver for High-side switch, PS-8 |