Description

Application Scope Power Management Switches
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-23F
Package Image Toshiba SSM3J327R Small Low ON resistance MOSFETs product SOT-23F package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.4×0.8
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Gate-Source voltage VGSS +/-8 V
Drain current ID -3.9 A
Power Dissipation PD 1.0 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.0 V
Gate threshold voltage (Min) Vth - -0.3 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 93
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 123
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 168
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 240
Input capacitance (Typ.) Ciss - 290 pF
Total gate charge (Typ.) Qg VGS=-4.5V 4.6 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2016

Feb,2019

Jul,2025

Mar,2026

Mar,2026

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
SSM3J327R,LF 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open