Description

Application Scope Analog Switches
Polarity P-ch
Generation U-MOSⅦ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-416 (SSM)
Package Image Toshiba SSM3J35AFS Small-signal MOSFET product SSM package image
JEITA SC-75
Package Code SOT-416
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Gate-Source voltage VGSS +/-10 V
Drain current ID -250 mA
Power Dissipation PD 0.15 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.0 V
Gate threshold voltage (Min) Vth - -0.3 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 1.4 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 2.1 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 2.9 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 4.0 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.2V 20 Ω
Input capacitance (Typ.) Ciss - 21 pF
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2017

Mar,2019

Jul,2025

Jan,2026

Jan,2026

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
SSM3J35AFS,LF 3000 Yes General Use

Applications

Inkjet Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing inkjet printer. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, engine (motor driving) units, scanner unit, etc., along with circuit configuration examples.
Multi Function Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open