TB9032FNG

Network communication IC

  • Related Reference Design(1)

Description

Functions CXPI driver receiver (Physical layer)
Applications Steering switches / Meter cluster switches / Light switches / Door locks / Zone ECUs
Features Switchable between commander node and responder node via an external terminal / Low quiescent current in sleep mode / Communication speed : 20 kbps (max)
Built-in Functions Dominant timeout detection / Overheat detection / Low voltage detection
CXPI Standard ISO 20794-4
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-SOP8-0405-1.27-002
Package Image Toshiba TB9032FNG Network communication IC product P-SOP8-0405-1.27-002 package image
Pins 8
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply voltage 1 (Min) VBAT -0.3 V
Supply voltage 1 (Max) VBAT 40 V
Supply voltage 2 (Min) VVIO -0.3 V
Supply voltage 2 (Max) VVIO 6 V
Input output withstand voltage (Min) VBUS -27 V
Input output withstand voltage (Max) VBUS 40 V
Output current (Max) IBUS 0.200 A
Junction temperature (Max) Tj 150
Strage temperature (Min) Tstg -55
Strage temperature (Max) Tstg 150

Electrical Characteristics

Characteristics Symbol Condition Value Unit
BAT normal operating voltage (Min) VBAT(opr) - 6 V
BAT normal operating voltage (Max) VBAT(opr) - 18 V
VIO normal operating voltage (Min) VVIO(opr) - 4.5 V
VIO normal operating voltage (Max) VVIO(opr) - 5.5 V
Operating temperature (Min) Ta(opr) - -40
Operating temperature (Max) Ta(opr) - 125
BAT current consumption(SLP) (Typ.) IBATSLP - 5 μA
VIO current consumption(SLP) (Typ.) IVIOSLP - 3 μA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Reference Design

Automotive CXPI Communication Application Circuit A (Driver-Receiver Board / CXPI Commander Node)
CXPI, a next‑generation automotive communication protocol, delivers low cost and high responsiveness to support efficient control of various in‑vehicle functions.
This reference design implements a CXPI driver/receiver circuit for in-vehicle CXPI communication.
The CXPI driver/receiver IC TB9032FNG is used as the communication interface.
When combined with a host controller equipped with a CXPI controller, the system operates as a CXPI commander node, enabling reliable connectivity to the CXPI bus.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

Membership registration required
A new window will open