TC78H611FNG

Brush motor driver IC

Description

Function 4 function modes (CW / CCW / STOP / BRAKE)
Application Scope DC motor drivers / Stepping motor drivers
Class DC and stepping motor driver IC
Number of drive motors (brush moter) 2
Number of drive motors (stepping motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-TSSOP16-0505-0.65-001
Package Image Toshiba TC78H611FNG Brush motor driver IC product P-TSSOP16-0505-0.65-001 package image
Pins 16
Mounting Surface Mount
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(ave) 0.8 A
Output Current IOUT(peak) 1.0 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -30
Supply Voltage VCC 6 V
Output Voltage VO 18 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2018

Oct,2024

Jun,2026

Jun,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open