Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-247
Package Image Toshiba TK040N65Z Power MOSFET (N-ch 500V<VDSS≤700V) product TO-247 package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.94×20.95×5.02
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 650 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 57 A
Power Dissipation PD 360 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 40
Input capacitance (Typ.) Ciss - 6250 pF
Total gate charge (Typ.) Qg VGS=10V 105 nC
Reverse recovery time (Typ.) trr - 410 ns
Reverse recovery charge (Typ.) Qrr - 8000 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2023

Jan,2023

May,2025

Oct,2023

Mar,2026

Jul,2026

Jul,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TK040N65Z,S1F 30 Yes

Applications

Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
LED lighting
Such as high efficiency, low power consumption and miniaturization are important in designing LED lighting. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, etc., along with circuit configuration examples.
Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open