TK090N65Z

Power MOSFET (N-ch 500V<VDSS≤700V)

  • Related Reference Design(1)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-247
Package Image TO-247
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.94×20.95×5.02
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 650 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 30 A
Power Dissipation PD 230 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 90
Input capacitance (Typ.) Ciss - 2780 pF
Total gate charge (Typ.) Qg VGS=10V 47 nC
Reverse recovery time (Typ.) trr - 330 ns
Reverse recovery charge (Typ.) Qrr - 5100 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2022

May,2022

May,2025

Oct,2023

Oct,2024

May,2025

May,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TK090N65Z,S1F 30 Yes

Reference Design

1.6 kW T-Type 3-Level PFC Power Supply
1.6 kW T-Type 3-Level PFC Power Supply
This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.

Applications

PV Inverter for Household Use
Such as high efficiency and miniaturization are important in designing PV inverter for household use. Toshiba provides information on a wide range of semiconductor products suitable for convertercircuit unit, inverter circuit unit, etc., along with circuit configuration examples.
Multi Function Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open