TK20A60W5

Power MOSFET (N-ch 500V<VDSS≤700V)

  • Related Reference Design(2)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅣ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-220SIS
Package Image Toshiba TK20A60W5 Power MOSFET (N-ch 500V&lt;VDSS&le;700V) product TO-220SIS package image
JEITA SC-67
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
10.0×15.0×4.5
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 600 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 20 A
Power Dissipation PD 45 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.5 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 175
Input capacitance (Typ.) Ciss - 1800 pF
Total gate charge (Typ.) Qg VGS=10V 55 nC
Reverse recovery time (Typ.) trr - 110 ns
Reverse recovery charge (Typ.) Qrr - 600 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2022

May,2022

May,2025

Apr,2024

Aug,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TK20A60W5,S5VX 50 Yes

Reference Design

Features of 500 W server power supply using TOLL package DTMOS.
500 W Server Power Supply using TOLL Package DTMOS
This reference design provides design guide, data and other contents of 500 W server power supply using continuous current mode PFC and LLC DC-DC converter. Using TOLL package MOSFET in the PFC circuit, decreases the overall size and increases the power density.
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.

Applications

Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Washing Machine
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open