TLP291(SE

Photocoupler (phototransistor output)

  • Related Reference Design(1)

Description

Feature 2.3mm low-profile package / DC input
Application Scope Communication interface / PLC / Power supply
Function General-purpose
Number of Circuits 1
Input type DC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO4
Package Image Toshiba TLP291(SE Photocoupler (phototransistor output) product SO4 package image
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
2.6×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.05 A
Operating Temperature Topr -55 to 110

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.3 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Current Transfer Ratio (Max) CTR IF=5mA
VCE=5V
rank=-
600 %
Current Transfer Ratio (Min) CTR IF=5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2018

Feb,2019

Mar,2026

Jul,2026

Jul,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS CTR_RANK VDE Stock Check Search
TLP291(BL-TP,SE 2500 Yes BL (200%-600%) -
TLP291(BLL-TP,SE 2500 Yes BLL(200%-400%) -
TLP291(GB-TP,SE 2500 Yes GB(100%-600%) -
TLP291(GR-TP,SE 2500 Yes GR(100%-300%) -
TLP291(GRH-TP,SE 2500 Yes GRH(150%-300%) -
TLP291(GRL-TP,SE 2500 Yes GRL(100%-200%) -
TLP291(TP,SE 2500 Yes - -
TLP291(V4-TP,SE 2500 Yes - Yes
TLP291(V4B-TP,SE 2500 Yes BLL(200%-400%) Yes
TLP291(V4BLTP,SE 2500 Yes BL (200%-600%) Yes
TLP291(V4GBTP,SE 2500 Yes GR(100%-300%) Yes
TLP291(V4GHTP,SE 2500 Yes GRH(150-300%) Yes
TLP291(V4GLTP,SE 2500 Yes GRL(100%-200%) Yes
TLP291(V4GRTP,SE 2500 Yes GR(100%-300%) Yes
TLP291(V4Y-TP,SE 2500 Yes Y(50%-150%) Yes
TLP291(V4YHTP,SE 2500 Yes YH(75%-150%) Yes
TLP291(Y-TP,SE 2500 Yes Y(50%-150%) -
TLP291(YH-TP,SE 2500 Yes YH(75%-150%) -

Reference Design

Exterior photo of 1 kW full-bridge DC-DC converter.
1 kW Full-Bridge DC-DC Converter
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open