TLP5212

Photocoupler (photo-IC output)

Description

Feature 2.5A peak current / Power device desaturation detection / Power device soft gate turn-off / Isolated fault status feedback
Application Scope Factory automation / Inverter / PV inverter
Function IGBT driver
Number of Circuits 1
Output Interface totem-pole(BUF)
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO16L
Package Image SO16L
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×10.0×2.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC2-VEE -0.5 to 35 V
Operating Temperature Topr -40 to 110

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 50 ns
Isolation voltage BVS t=60sec 5000 Vrms
Common mode transient immunity CMH / CML - +/-50 kV/μs
ICC2 (Max) ICC2 - 5 mA
threshold input current(L/H) IFLH - 6 mA
Output Current Iout (peak) (Max) IOP - +/-2.5 A
Propagation delay time (H/L)(Max) tpHL - 250 ns
Propagation delay time (L/H)(Max) tpLH - 250 ns
Supply Voltage(under Recommended Operating Conditions)(Max) VCC2-VE - 30 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC2-VE - 15 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Jul,2024

Jul,2024

Applications

Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open