※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
TX04
| Description |
TMPM471F10FG is microcontroller which contains 1MB of code Flash memory and 64KB of RAM, and is deploying the package of 100 pins. This product has peripheral functions which are suitable for motor and inverter control as AD Converter (ADC), Motor control circuit (A-PMD), and Encoder input (A-ENC32). This product has two separate areas of 512KB each. This composition allows instructions to be read from one area, while the updated code is programmed into the other area in parallel. It supports firmware rotation using the memory swap function. The CPU core has a maximum operating frequency of 160MHz, a maximum operating temperature of 85℃, and an oscillation accuracy of less than ±1% for the built-in oscillator. The TMPM471F10FG can be widely used in home appliances and industrial equipment. * |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
| Dry Packed Products | Available |
|
* |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. |
| Toshiba Package Name | P-LQFP100-1414-0.50-002 |
|---|---|
| Package Image |
|
| Pins | 100 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
*1 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M470 | - |
| Number of bits | 32 | bit |
| ROM size | 1024 | Kbyte |
| ROM type | Flash | - |
| RAM size | 64 | Kbyte |
| DMA controllers | 30 | ch |
| DMA controllers units | 1 | units |
| UART | 5 | ch |
| I2C | 2 | ch |
| 3-phase PWM output | 2 | ch |
| A/D converters(12bit) | 23 | ch |
| Number of A/D converter(12bit) units | 2 | units |
| Timer/counter(16bit) | 10 | ch |
| watchdog timer | Available | - |
| Interrupt controllers | 16 | pins |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| trace func | Available | - |
| Power-on reset circuit | Available | - |
| On-chip debug function | Available | - |
| I/O Port | 79 | port |
| incremental encoder input | 2 | ch |
| Internal Oscillator | Available | - |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 4.5 to 5.5 | 1 to 160 | -40 to 85 |
Contact us
Contact usFrequently Asked Questions
FAQs