A MOSFET is a field effect transistor (it uses an electric field to control current flow) fabricated as a metal oxide semiconductor, the most widely used production technology. In the power MOSFET field, silicon carbide (SiC) is also used, as it is ideal for higher performance and efficiency required for power supplies, inverters and other applications. Toshiba has developed and produced of MOSFETs for many years, and our extensive lineup or low medium and high withstand voltage devices deliver features that include low loss, high speed, low on-resistance and small packages—a MOSFET for every application.
You can narrow down the search for applicable products by selecting specifications.
You can narrow down your search for applicable products by package type or number of pins.
Package Size
| W | : | 0.8 mm 0.031 inch |
|---|---|---|
| L | : | 0.6 mm 0.024 inch |
| H | : | 0.38 mm 0.015 inch |
Package Size
| W | : | 1.0 mm 0.039 inch |
|---|---|---|
| L | : | 0.6 mm 0.024 inch |
| H | : | 0.38 mm 0.015 inch |
Package Size
| W | : | 1.2 mm 0.047 inch |
|---|---|---|
| L | : | 1.2 mm 0.047 inch |
| H | : | 0.5 mm 0.020 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.4 mm 0.094 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.4 mm 0.094 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.5 mm 0.098 inch |
| H | : | 1.1 mm 0.043 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 9.5 mm 0.37 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 9.5 mm 0.37 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 6.6 mm 0.26 inch |
|---|---|---|
| L | : | 10.0 mm 0.39 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 10.35 mm 0.41 inch |
|---|---|---|
| L | : | 15.3 mm 0.60 inch |
| H | : | 4.46 mm 0.18 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.55 mm 0.022 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 8.0 mm 0.31 inch |
|---|---|---|
| L | : | 8.0 mm 0.31 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 1.5 mm 0.059 inch |
|---|---|---|
| L | : | 1.0 mm 0.039 inch |
| H | : | 0.5 mm 0.020 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.55 mm 0.022 inch |
Package Size
| W | : | 2.14 mm 0.084 inch |
|---|---|---|
| L | : | 1.67 mm 0.066 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.8 mm 0.11 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 7.0 mm 0.28 inch |
|---|---|---|
| L | : | 8.44 mm 0.33 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 3.1 mm 0.12 inch |
|---|---|---|
| L | : | 3.3 mm 0.13 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 3.1 mm 0.12 inch |
|---|---|---|
| L | : | 3.6 mm 0.14 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 1.52 mm 0.06 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.1 mm 0.24 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.73 mm 0.029 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.95 mm 0.037 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.95 mm 0.037 inch |
Package Size
| W | : | 9.9 mm 0.39 inch |
|---|---|---|
| L | : | 11.68 mm 0.46 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 9.9 mm 0.39 inch |
|---|---|---|
| L | : | 11.81 mm 0.46 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 2.98 mm 0.12 inch |
|---|---|---|
| L | : | 1.49 mm 0.059 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 3.37 mm 0.13 inch |
|---|---|---|
| L | : | 1.47 mm 0.058 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 3.0 mm 0.12 inch |
|---|---|---|
| L | : | 2.74 mm 0.11 inch |
| H | : | 0.085 mm 0.0033 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 5.5 mm 0.22 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 6.65 mm 0.26 inch |
|---|---|---|
| L | : | 6.1 mm 0.24 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 10.0 mm 0.39 inch |
|---|---|---|
| L | : | 15.0 mm 0.59 inch |
| H | : | 4.5 mm 0.18 inch |
Package Size
| W | : | 10.16 mm 0.40 inch |
|---|---|---|
| L | : | 15.1 mm 0.59 inch |
| H | : | 4.45 mm 0.18 inch |
Package Size
| W | : | 15.5 mm 0.61 inch |
|---|---|---|
| L | : | 20.0 mm 0.79 inch |
| H | : | 4.5 mm 0.18 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 20.95 mm 0.82 inch |
| H | : | 5.02 mm 0.20 inch |
Package Size
| W | : | 20.0 mm 0.79 inch |
|---|---|---|
| L | : | 26.0 mm 1.0 inch |
| H | : | 5.0 mm 0.20 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 20.95 mm 0.82 inch |
| H | : | 5.0 mm 0.20 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 23.45 mm 0.92 inch |
| H | : | 5.02 mm 0.20 inch |
All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.