This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba has continually improved various performances to improve the efficiency of application equipment and to reduce heat generation in MOSFETs. In the Gen-8 MOSFET (U-MOSⅧ-H series), in addition to these improvements, noise and ringing during switching are reduced by adopting a new cell structure. Furthermore, as shown in the figure below, the Gen-9 U-MOSⅨ-H series includes a lineup of low-spike-type products with snubber constants optimized and high-efficiency-type products.
R-load switching waveform
VDD=30V, ID=50A
RG=4.7Ω,RGS=4.7Ω
Resistance load
Ta=25℃
L-load switching waveform(trr)
VDD=30V
IDR=25A
di/dt=220A/μs
Inductive load
Ta=25℃
Toshiba's TPH1R306P1 is a low-spike and low-noise product of the U-MOSⅨ-H series that pursues efficiency. Compared with the conventional TPH1R306PL, the spike noise of VDS is reduced by approximately 13% for the R load switching waveform and approximately 35% for the L load switching waveform (Trr).
Switched Mode Power Supply Library is the service which can select and download various basic topologies of power supply unit based on your actual requirement to verify the behavior of MOSFET with your simulation environment.
A MOSFET selection tool that allows circuit and thermal simulation on the Web.
Stock Check & Purchase
require 3 characters or more.