Contact us

A new window will open A new window will open

Bus Switches

A group of switches optimum for quick switching and disconnection of bus line. Low ON resistance. In addition to 3 V and 5 V types, a level shift type is also available, which is capable of responding to different power supply systems.
Provided mainly in subminiature, slim packages and optimum for portable device systems.

Lineups

Standard Bus Switch

High Speed Bus Switch

Bus Switch development Roadmap

Clicking on a applicatin allows you to see a product list.

これは、バススイッチ開発ロードマップの図です。General Bus SwitchUSB2.0 Bus SwitchUSB3.0 Bus SwitchPCIe3.0 Bus Switch

Frequency vs Gain Curves (-3dB Bandwidth)

周波数特性のグラフGeneral-Purpose Bus SwitchUSB2.0 Bus SwitchUSB3.0 Bus SwitchPCIe3.0 Bus Switch

Documents

Support

parametric search

List of Bus Switches
You can search the entire list of Bus Switches, based on characteristics.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.