Contact us

Buy Photorelay Now

Chip1Stop
Mouser Electronics

A new window will open A new window will open

Evaluation board

Toshiba Photorelay

General information

Mechanical relay 
Replacement(e-book)

UL508

Evaluation board
 present campaign

Evaluation board for checking photorelay operation

TLP3547 , TLP3107

Discover the benefits of replacing a mechanical relay with a Toshiba photorelay. This photorelay evaluation board replaces a mechanical relay by attaching directly to the mechanical relay mounting board. For the further information, please download the Evaluation board guidance and datasheet from below link.

Photorelays have many advantages over mechanical relays

Relay type Mechanical relay
(Signal relay)
Photorelay
Remarks
(Feature of Photorelay)
Lifetime (With contact limit) (No contact limit) Long life
Contact Voltage
(OFF Voltage)
AC125V
DC 60V
AC 24-32V
DC 48~60V
Notes:operating voltage condition is different with mechanical relay and photorelay.
Contact Capacity 2A@Ta=25℃~85℃ 5A@Ta=25℃
2A@Ta=85℃
Notes:Photorelay need to consider degradation of On state current  by temperature condition.
Contact Resistance
(ONResistance)
100mΩ
(Degraded by On/Off)
50mΩ
(Stable)
High reliability
Isolation Voltage 1.0KVrms 2.5KVrms High isolation voltage
Operation / Release Time 5-10ms 1-5ms High speed
Operation Sound Exist (No Noise) No noise
Miniaturization above 100mm2 2.9~73mm2 Smaller size
Input Power Consumption (coil)100mW~

(LED)Around 0.5mW~

Less power consumption

Evaluation board guidance

Name Date
TLP3107 Evaluation board guidance (PDF: 654KB) 04/2019
TLP3547 Evaluation board guidance (PDF: 786KB)
07/2018

Data sheet

Name Date
TLP3107 Data sheet/English (PDF: 206KB) 04/2017
TLP3547 Data sheet/English (PDF: 386KB)
04/2017

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.