Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

RF unit (GPS)

Example of RF unit circuit for GPS communication

RF unit (GPS)

Lineup

Small current LDO regulator

Part number

TCR3RM Series

TCR3UM Series

TCR3UG Series

TCR3DG Series

Package

DFN4C

DFN4

WCSP4F

WCSP4E

IOUT  (Max)  [A]

0.3

0.3

0.3

0.3

VDO  (Typ.) [mV] @IOUT = 300 mA 

98

196

140

195

PSRR (Typ.) [dB]
@f = 1 kHz
100

70

70

70

IB  (Typ.)  [μA]

7

0.34

0.34

65

High current LDO regulator

Part number

TCR15AG Series

TCR5BM Series

TCR5RG Series

Package

WCSP6F

DFN5B

WCSP4F

IOUT  (Max)  [A]

1.5

0.5

0.5

VDO  (Typ.)  [mV]

120
@IOUT=1.5 A

100
@IOUT=500m A

150
@IOUT = 500 mA
PSRR (Typ.) [dB]
@f = 1 kHz

95

98

100

IB  (Typ.)  [μA]

25

19

7

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open