RF unit (Wi-Fi®/Bluetooth®)

Example of RF circuit for wireless communication

RF unit (Wi-Fi/Bluetooth)

Lineup

Low capacitance TVS diode

Part number

DF2B6M4BSL

DF2B5M4ASL

DF2B6M4ASL DF2B6M4SL

Package

SL2

SL2

SL2 SL2

VESD [kV]

±8

±16

±15 ±20

VRWM (Max) [V]

5.5 3.6 5.5

5.5

C(Typ.) [pF]

0.12 0.15 0.15

0.2

RDYN (Typ.) [Ω]

1.05

0.7

0.7 0.5

High current LDO regulator

Part number

TCR15AG Series

TCR5BM Series

TCR5RG Series

Package

WCSP6F

DFN5B

WCSP4F

IOUT (Max) [A]

1.5

0.5

0.5

VDO (Typ.) [mV]

120
@IOUT = 1.5 A

100
@IOUT = 500 mA

150 (TCR5RG28A)
@IOUT = 500 mA
PSRR (Typ.) [dB]
@f = 1 kHz

95

98

100

IBIAS(ON) / IB (Typ.) [μA]

25

19

7

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* Wi-Fi is a registered trademark of Wi-Fi Alliance.
* Bluetooth® word mark is a registered trademark owned by the Bluetooth SIG, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open