Main motor drive unit (MCU (controller) + gate driver + MOSFET)

Example of main motor drive circuit combined with MCU (Controller), gate driver and MOSFET

Main motor drive unit (MCU (controller) + gate driver + MOSFET)

Lineup

Transistor output photocoupler

Part number

TLP383

TLP293

TLP385

Package

4pin SO6L

SO4

4pin SO6L

BVS [Vrms]

5000 

3750

5000

Topr [°C]

-55 to 125

-55 to 125

-55 to 110

DTMOSⅣ Series MOSFET

Part number

TK31N60W

TK28A65W

TK20A60W5

Package

TO-247

TO-220SIS

TO-220SIS

VDSS [V]

600

650

600

ID [A]

30.8

27.6

20

RDS(ON) [Ω] @VGS = 10 V

Typ.

0.073

0.094

0.15

Max

0.088

0.11

0.175

Polarity

N-ch

N-ch

N-ch

MCU

TXZ+™4A Series M4K Group / TX04 Series M470 Group / TX03 Series M370 Group

Series Group Function
TXZ+™4A Series M4K Group

Arm® Cortex®-M4, 160 MHz operation

4.5 to 5.5 V, 3 motor control (Max), Data Flash

TX04 Series M470 Group

Arm® Cortex®-M4, 120 MHz operation

4.5 to 5.5 V, 2 motor control (Max)

TX03 Series M370 Group 

Arm® Cortex®-M3, 80 MHz operation

4.5 to 5.5 V, 2 motor control (Max)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open