This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
PSpice® model files for simulator of Cadence Design Systems, Inc are published.
You can download the model file of specific product directly from the parametric search results for each product category, which is useful if you want to download only the models for the products you need.
By Products |
|||
|---|---|---|---|
You can download model files in bulk by product category or type. This is useful when you want to compare and consider the results of different products in the same category.
| Product Category | Date | File Size | Download |
|---|---|---|---|
| MOSFETs | October, 2026 | 3.7MB | |
| MOSFETs (Complementary) | October, 2026 | 19KB | |
| Automotive MOSFETs | October, 2026 | 453KB | |
| Bias Resistor Built-in Transistors (BRT) |
October, 2026 | 830KB | |
| Bipolar Transistors | October, 2026 | 28KB | |
| Switching Diodes | October, 2026 | 107KB | |
| Schottky Barrier Diodes (SBD) | October, 2026 | 291KB | |
| TVS Diodes (ESD Protection Diodes) |
October, 2026 | 150KB | |
| SiC Schottky Barrier Diodes | October, 2026 | 130KB | |
| Rectifier Diodes | October, 2026 | 27KB | |
| Photocouplers | October, 2026 | 603KB | |
| Photorelays (MOSFET Output) | October, 2026 | 351KB | |
| SiC MOSFETs | October, 2026 | 278KB | |
| Automotive Driver ICs/Industrial Driver ICs | October, 2026 | 523KB | |
| Zener Diodes | October, 2026 | 547KB | |
| Multi-Chip Discrete Devices | October, 2026 | 3KB | |
| TVS Diodes (ESD Protection Diodes) | October, 2026 | 150KB | |
| Load Switch ICs | October, 2026 | 45KB | |
| IGBTs | October, 2026 | 30KB | |
| Stepping Motor Driver Ics | October, 2026 | 1.4MB | |
| Brushed DC Motor Driver Ics | October, 2026 | 907KB | |
| Brushless DC Motor Driver Ics | October, 2026 | 893KB | |
| LED Drivers | October, 2026 | 407KB | |
| Other Power Supply ICs | October, 2026 | 52KB | |
| Transistor Arrays | October, 2026 | 333KB |
You can download all the model files published by Toshiba's semiconductor products for each tool at once. You can download all products at once, so you can work more efficiently.
| Product Category |
|
|
|
|---|---|---|---|
| Date | October, 2026 |
||
| Product Category |
|
|
|
|---|---|---|---|
| Date | October, 2026 |
||
* PSpice® is a registered trademark of Cadence Design Systems, Inc.