Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7106F

This reference design provides examples of application circuit and simulation for TPD7106F which features power supply reverse connection, charge pumpccircuit and others.

Example of TPD7106F Application Circuit

Features

  • Semiconductor-relay drive circuit using TPD7106F and 6pcs of power MOSFET, TKR74F04PB
  • Reverse connection of power supply assuming reverse connection of the car battery
  • Input voltage : 12V
  • Maximum load current : 200A
  • Built-in charge pump circuit

Description

  • Introduction of semiconductor-relay application with TPD7106F and power MOSFET
  • Description of operation with the power supply reverse connection
  • Example of 200A capable semiconductor-relay application
  • Operation confirmation by spice simulation
Simulation Waveform (Normal Operation)
Simulation Waveform (Normal Operation)

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Intelligent power device (High side power-MOSFET driver with built-in charge pump) 1 Automotive Gate driver for High-side switch, SSOP16
Power MOSFET (N-ch single 30V<VDSS≤60V) 6 N-ch MOSFET, 40 V, 250 A, 0.00074 Ω@10V, TO-220SM(W)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Applications

Automotive Integrated Starter Generator
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.
Automotive On-board Charger
Such as reduction of power consumption and miniaturization of circuit boards are important in designing on-board charger. Toshiba provides information on a wide range of semiconductor products suitable for DC-DC converter units, power supply units, etc., along with circuit configuration examples.
Automotive V2X
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.
Automotive Brake Control
Such as reduction of power consumption and miniaturization are important in designing brake control. Toshiba provides information on a wide range of semiconductor products suitable for brake actuator unit, motor driving unit and power supply units, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open