3-phase bridge drive circuit for automotive and industrial BLDC motors

This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.

3-phase BLDC Motor Drive Applications (U-phase)

Features

  • 3-phase BLDC motors drive circuit using TPD7212F/FN and power MOSFET TPW1R104PB
  • Various protection circuits using TPD7104AF for automotive and power MOSFET TPW1R104PB
  • Input voltage : 12V
  • Over current detection function
  • Power supply reverse connection protection function
  • Output cutoff function
  • Output-voltage monitoring function
  • Charge pump circuit voltage monitoring function

Description

  • Introduction of application to 3-phase brushless motor drive circuit combining TPD7212F/FN and TPD7104AF and power MOSFET
  • Explanation of overcurrent detection function and power supply connection protection function using TPD7104AF
  • Explanation of protection function using TPD7212F/FN
  • Operation confirmation by spice simulation
Simulation Waveform for Overcurrent Protection
Simulation Waveform for Overcurrent Protection

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Intelligent power device (3phase full bridge power-MOSFET driver with built-in charge pump) 1 Automotive Gate driver for 3 phase full-bridge, SSOP30
Intelligent power device (High side power-MOSFET driver with built-in charge pump) 4 Automotive Gate driver for High-side switch, PS-8
Power MOSFET (N-ch single 30V<VDSS≤60V) 11 N-ch MOSFET, 40 V, 120 A, 0.00114 Ω@10V, DSOP Advance(WF)M

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Applications

Automotive Integrated Starter Generator
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.
Automotive Radiator Fan
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive USB Power Charger
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing USB power charger. Toshiba provides information on a wide range of semiconductor products suitable for circuit for cigar socket or accessory circuits, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open