※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
Click on components for more details
| Motor Input Voltage | DC 120 to 340 V |
|---|---|
| Max Motor Drive Current | 2 A (Using TPD4164F) |
| Control Input Voltage | DC 15 V, DC 5 V |
| Control Method | Sensorless Vector Control |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Intelligent power device 600V (High voltage PWM DC brushless motor driver) | Motor Drive・1 | 600 V/2 A 3-phase Brushless DC Motor Driver IC built-in Power Device, HSSOP31 | |
| TX03 | Motor Control・1 | 80MHz Cortex-M3, 128KB Flash, 6KB RAM, LQFP44, 5V |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.