※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
3-phase AC power is provided to industrial facilities, etc., and 400V (line voltage) systems are widely used outside Japan. When using such 3-phase AC 400V system inputs for EV chargers and other equipment, a PFC (Power Factor Correction) power supply that rectifies AC to DC with a high power-factor is essential.
This design is a PFC power supply that inputs a 3-phase AC 400V and outputs a DC 750V. A Vienna rectifier topology is used to achieve high-efficiency in 3-level operation, and power can be supplied to 5kW.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
Click on components for more details
Input voltage | 3-phase AC 360V to 440V |
---|---|
Output voltage | DC 750V |
Output power | 5 kW |
Circuit topology | Vienna rectifier circuit |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
Power MOSFET (N-ch 500V<VDSS≤700V) | Main switch section・6 | N-ch MOSFET, 650 V, 0.065 Ω@10V, TO-247, DTMOSⅥ | |
SiC Schottky barrier diode | Rectifier section・6 |
1200 V/15 A SiC Schottky Barrier Diode, TO-247 | |
Photocoupler (photo-IC output) | Gate drive circuit・6 |
Photocoupler (photo-IC output), IGBT driver, IOP=+/-4.0 A, 5000 Vrms, SO6L | |
Photocoupler(Isolation Amplifier) | Voltage detection circuit・4 | Photocoupler(Isolation Amplifier), Analog output, 5000 Vrms, DIP8 |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.