※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
A gate driver for SiC MOSFET modules used in industrial and railway inverter/converter applications. Compatible with Toshiba's E3D-package SiC MOSFET modules, including the MG250YD2YMS3. Design resources such as schematics, BOMs, PCB layouts, together with guidance on design considerations, operation, and circuit tuning, help accelerate the development of SiC module gate drivers.
Click on components for more details
| Power supply voltage for control | DC 24V (Typ.) |
|---|---|
| Number of driving channel(s) | 2 ch:Low-side, High-side |
| Gate control signal input | DC 5V (Typ.) |
| Gate drive output | +20V (Typ.) / -6.7V (Typ.) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Low Dropout (LDO) Linear Voltage Regulator | Signal Interface and Gate Drive Circuits・4 | High voltage, Low quiescent current, Fast load transient CMOS Linear Regulator | |
| Small-signal MOSFET | Signal Interface, Gate Drive, and Protection Circuits・12 | N-ch MOSFET, 30 V, 0.1 A, 3.6 Ω@4V, SOT-416(SSM) | |
| Small Low ON resistance MOSFETs | Gate Drive Circuit, Soft Turn-Off Circuit・6 | N-ch, MOSFET, 40V, 12A, 18mΩ@4.5V, TSOP6F | |
| Super fast-recovery diode | DESAT Detection Circuit・6 | 600 V/0.7 A Rectifier Diode, S-FLAT | |
| Transistor for low frequency small-signal amplification 2 in 1 | DESAT Detection Circuit・2 | PNP + PNP Bipolar Transistor, -50 V, -0.15 A, SOT-353(USV) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.