1-1. What is the semi-conductor fuse eFuse IC?

Reusable fuse IC made of semiconductor.
Abundant Function

The eFuse IC has a high-performance, high-precision protection function built into one package, which is not found in conventional fuses.
It can be used repeatedly, reducing maintenance costs and recovery time for repairs.

This is the product lineup list.
We plan to expand our lineup of products with a wide range of  input voltage and packages in the future.

Product name

Input voltage

Range

Limiting current range

Overvoltage

Protection

Slew Rate Control

EN control

Return operation

Flag Function

Auto
Discharge

Package

TCKE805NA

4.4V to 18V

0.5A to 5.0A

Adjustable

6.04V

OVC

Adjustable

Active High

Auto trie

None

Y

WSON10B

3x3mm

TCKE805NL

4.4V to 18V

0.5A to 5.0A

Adjustable

6.04V

OVC

Adjustable

Active High

Latch

None

Y

WSON10B

3x3mm

TCKE812NA

4.4V to 18V

0.5A to 5.0A

Adjustable

15.1V

OVC

Adjustable

Active High

Auto trie

None

Y

WSON10B

3x3mm

TCKE812NL

4.4V to 18V

0.5A to 5.0A

Adjustable

15.1V

OVC

Adjustable

Active High

Latch

None

Y

WSON10B

3x3mm

TCKE800NA

4.4V to 18V

0.5A to 5.0A

Adjustable

None

Adjustable

Active High

Auto trie

None

Y

WSON10B

3x3mm

TCKE800NL

4.4V to 18V

0.5A to 5.0A

Adjustable

None

Adjustable

Active High

Latch

None

Y

WSON10B

3x3mm

TCKE712BNL

4.4V to 13.2V

0.51A to 3.65A

Adjustable

Adjustable

Adjustable

Active High

Latch

Yes

N

WSON10

3x3mm

Auto retry : Automatically eFuse IC recovers after TSD (Thermal shutdown).
Latched : After TSD, eFuse IC recovers by setting the control signal to High again.

Basics of eFuse ICs

Basics of eFuse ICs
In this e-learning course, you will learn the basics of eFuse ICs, including their functions, advantages over conventional fuses, applications, overcurrent, short-circuit and overvoltage protection, and inrush-current control.
1-2. Advantages of Semiconductor-fuse eFuse IC (1)
1-3. Advantages of Semiconductor-fuse eFuse IC (2)
1-4. Advantages of Semiconductor-fuse eFuse IC (3)
1-5. Comparison of eFuse IC performance with conventional fuses
1-6. Examples of applications where semiconductor fuses (eFuse ICs) are used
1-7. Overcurrent protection function (OCP)
1-8. Short circuit protection function
1-9. Overvoltage protection function (overvoltage clamp)
1-10. Slew rate control (Suppressing rush current)

Related information

A new window will open