1-2-3. Logic Circuit: NOT Circuit

NOT circuit
NOT circuit

The NOT circuit is also called the logic negation circuit.

When 1 is input to A, the output becomes 0, when 0 is input to A, the output becomes 1.
In this way, the input signal inverted and output.

The schematic can be expressed by the MIL symbol as shown in the right figure.

A NAND circuit is configured by combining the NOT circuit with the AND circuit.
A NOR circuit is configured by combining the NOT circuit with the OR circuit.

Chapter 1 Basics of Digital Circuits

1-1. Digital Value
1-1-1. Digital Value: Binary and Decimal
1-1-2. Digital Value: Units of Binary Data
1-1-3. Digital Value: Notation Method of Data
1-1-4. Digital Value: Conversion Method of the Data
1-2. Logic Circuit
1-2-1. Logic Circuit: AND Circuit
1-2-2. Logic Circuit: OR Circuit
1-2-4. Logic Circuit: Exclusive OR (XOR) Circuit
1-2-5. Logic Circuit: 3 State Buffer (1)
1-2-6. Logic Circuit: 3 State Buffer (2)
1-2-7. Logic Circuit: Application Example of Logic Circuits
1-2-8. Logic Circuit: RS flip-flop Circuit
A new window will open