2SC5784

Not Recommended for New Design

Power transistor for high-speed switching applications

Description

Application Scope Mobile equipment power supplies
Features Low Satulation Voltage
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSM
Package Image Toshiba 2SC5784 Power transistor for high-speed switching applications product TSM package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 1.5 A
Collector Current ICP 2.5 A
Collector power dissipation (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) PC 0.75 W
Collector-emitter voltage VCEO 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=0.15A
VCE=2V
1000 -
DC Current Gain hFE (Min) hFE IC=0.15A
VCE=2V
400 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=10mA
IC=0.5A
0.12 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2018

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open