※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched 15 products in the “CMZBxxA series” of Zener diodes, which protect power lines of semiconductor devices and equipment from switching surges and overvoltage with long pulse width and characteristics close to DC.
The new CMZBxxA series products feature a planar structure and are designed as successors to the mesa-structured CMZBxx series products, which have been announced for EOL. (Please refer to the structural features below.) Compared to the CMZBxx series, the new products improve the specification range of Zener voltage (typ.) from ±10% to ±5%, making it easier to design voltage margins. Additionally, the reverse current (max) is reduced from 10μA to 0.5μA, lowering power consumption during standby. These improvements help simplify equipment design and lower power consumption. Furthermore, the use of the same package as the CMZBxx series ensures easy replacement.
The 15 products in the lineup cover a range of Zener voltage (typ.) from 12V to 51V, supporting major power lines. The expanded lineup supports various voltage lines.
These new products help to improve equipment reliability by providing surge protection for power supply lines.
The new products feature protection not only against transient overvoltage pulses, but also against overvoltage pulses with long pulse width and characteristics close to DC, which are difficult for ESD protection diodes to handle. In power lines of equipment, switching surges with long pulse widths of up to milliseconds may be generated when the circuit switches. The new products help protect semiconductor devices from switching surges and overvoltage close to DC.
With a wide lineup of Zener voltages ranging from 12V to 51V, the lineup supports a variety of applications, including consumer and industrial equipment.
With a planar structure enabling fine-tuning of the process, the new products improve the Zener voltage specification range of Zener voltage (typ.) from ±10% to ±5% compared to the existing CMZBxx series. This allows for design within a narrower voltage range, making it easier to select components and adjust circuit constants, thereby contributing to simplified equipment design.
Since Zener diodes are typically connected to power lines continuously, lower reverse current helps lower power consumption during standby. By protecting the PN junction with an oxide film through a planar structure, the CMZBxxA series achieves a low reverse current of 0.5μA (max), compared to 10μA for the existing CMZBxx series. This contributes to low power consumption in equipment.
(Unless otherwise specified, Ta=25°C)
Part number | Package | Zener voltage VZ (V) | Dynamic resistance rd (Ω) | Reverse current IR (μA) | Sample check & availability |
||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Name | Size (mm) | Min | Typ. | Max | Test current IZ (mA) | Max | Test current IZ (mA) | Max | Test voltage VR (V) | ||
Typ. | |||||||||||
CMZB12A | M-FLATTM | 2.4×4.7×0.98 | 11.40 | 12.00 | 12.60 | 10 | 20 | 10 | 0.5 | 8.0 | ![]() |
CMZB13A | 12.35 | 13.00 | 13.65 | 10 | 20 | 10 | 0.5 | 9.0 | ![]() |
||
CMZB15A | 14.25 | 15.00 | 15.75 | 10 | 20 | 10 | 0.5 | 10.0 | ![]() |
||
CMZB16A | 15.20 | 16.00 | 16.80 | 10 | 20 | 10 | 0.5 | 11.0 | ![]() |
||
CMZB18A | 17.10 | 18.00 | 18.90 | 10 | 20 | 10 | 0.5 | 13.0 | ![]() |
||
CMZB20A | 19.00 | 20.00 | 21.00 | 10 | 20 | 10 | 0.5 | 14.0 | ![]() |
||
CMZB24A | 22.80 | 24.00 | 25.20 | 10 | 20 | 10 | 0.5 | 17.0 | ![]() |
||
CMZB27A | 25.65 | 27.00 | 28.35 | 10 | 20 | 10 | 0.5 | 19.0 | ![]() |
||
CMZB30A | 28.50 | 30.00 | 31.50 | 10 | 20 | 10 | 0.5 | 21.0 | ![]() |
||
CMZB33A | 31.35 | 33.00 | 34.65 | 10 | 20 | 10 | 0.5 | 26.4 | ![]() |
||
CMZB36A | 34.20 | 36.00 | 37.80 | 9 | 20 | 9 | 0.5 | 28.8 | ![]() |
||
CMZB39A | 37.05 | 39.00 | 40.95 | 8 | 30 | 8 | 0.5 | 31.2 | ![]() |
||
CMZB43A | 40.85 | 43.00 | 45.15 | 7 | 30 | 7 | 0.5 | 34.4 | ![]() |
||
CMZB47A | 44.65 | 47.00 | 49.35 | 6 | 50 | 6 | 0.5 | 37.6 | ![]() |
||
CMZB51A | 48.45 | 51.00 | 53.55 | 6 | 50 | 6 | 0.5 | 40.8 | ![]() |
Stock Check & Purchase
require 3 characters or more.
* M-FLAT™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.