TC7MP97FK

EOL announced

Application Specific Logic ICs TC7MP series

Description

Function Low Voltage Triple Configurable Multiple Function Gate with 3.6 V Tolerant Inputs and Outputs
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name US14
Package Image Toshiba TC7MP97FK Application Specific Logic ICs TC7MP series product US14 package image
Pins 14
Mounting Surface Mount
Width×Length×Height
(mm)
4.25×4.0×0.8
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply Voltage (Min) VCC - 1.2 V
Supply Voltage (Max) VCC - 3.6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open