TC7SP58WBG

EOL announced

Application Specific Logic ICs TC7SP series

Description

Function Low Voltage Single Configurable Multiple Function Gate with 3.6 V Tolerant Inputs and Outputs
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP6
Pins 6
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply Voltage (Min) VCC - 1.2 V
Supply Voltage (Max) VCC - 3.6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open