| Feature | 2.5V/3.3V/5V supply voltage / High CMTI / 150Mbps ultra high speed / 4 channel |
|---|---|
| Application Scope | Factory automation / PLC / SMPS (Switching Mode Power Supply) |
| Number of Circuits | 4 |
| Configuration | Forward:4,Reverse:0 |
| RoHS Compatible Product(s) (#) | Available |
| Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC) / DIN EN IEC 60747-17
*Download Online Certification of Safety Standard(UL 1577) |
| Toshiba Package Name | SOIC16-W |
|---|---|
| Package Image |
|
| Pins | 16 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
10.3×10.0×2.45 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Supply Voltage VDD1 | VDD1 | -0.5 to 6 | V |
| Supply Voltage VDD2 | VDD2 | -0.5 to 6 | V |
| Operating Temperature | Topr | -40 to 110 | ℃ |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Isolation voltage [BVS] (Min) | BVS | t=60sec | 5000 | Vrms |
| Common mode transient immunity[CMTI] (Min) | CMTI | - | 100 | kV/μs |
| Data transfer rate (Max) | - | - | 150 | Mbps |
| Supply Voltage(under Recommended Operating Conditions) VDD1 (Min) | VDD1 | - | 2.25 | V |
| Supply Voltage(under Recommended Operating Conditions) VDD1 (Max) | VDD1 | - | 5.5 | V |
| Supply Voltage(under Recommended Operating Conditions) VDD2 (Min) | VDD2 | - | 2.25 | V |
| Supply Voltage(under Recommended Operating Conditions) VDD2 (Max) | VDD2 | - | 5.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs