TLP620MF

Photocoupler (phototransistor output)

Description

Feature AC input / Low input current
Application Scope Communication interface / PLC / Power supply
Function Low IF
Number of Circuits 1
Input type AC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP4
Package Image Toshiba TLP620MF Photocoupler (phototransistor output) product DIP4 package image
Pins 4
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
4.58×7.62×3.65
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.05 A
Operating Temperature Topr -55 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.3 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
Current Transfer Ratio (Max) CTR IF=0.5mA
VCE=5V
rank=-
600 %
Current Transfer Ratio (Min) CTR IF=0.5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS CTR_RANK VDE Stock Check Search
TLP620MF(BL,E 100 Yes BL(200-600%) -
TLP620MF(BL-T4,E 1000 Yes BL(200-600%) -
TLP620MF(D4,E 100 Yes - Yes
TLP620MF(D4-BL,E 100 Yes BL(200-600%) Yes
TLP620MF(D4-GB,E 100 Yes GB(100-600%) Yes
TLP620MF(D4-GR,E 100 Yes GR(100-300%) Yes
TLP620MF(D4-T4,E 1000 Yes - Yes
TLP620MF(D4-Y,E 100 Yes Y(50-150%) Yes
TLP620MF(D4BLT4E 1000 Yes BL(200-600%) Yes
TLP620MF(D4GBT4E 1000 Yes GB(100-600%) Yes
TLP620MF(D4GRT4E 1000 Yes GR(100-300%) Yes
TLP620MF(D4YT4,E 1000 Yes Y(50-150%) Yes
TLP620MF(E 100 Yes - -
TLP620MF(GB,E 100 Yes GB(100-600%) -
TLP620MF(GB-T4,E 1000 - GB(100-600%) -
TLP620MF(GR,E 100 Yes GR(100-300%) -
TLP620MF(GR-T4,E 1000 Yes GR(100-300%) -
TLP620MF(TP4,E 1000 Yes - -
TLP620MF(Y,E 100 Yes Y(50-150%) -
TLP620MF(Y-TP4,E 1000 Yes Y(50-150%) -

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open